(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Polyester rope (Kongouchi type)

Click this image to zoom it.

Move the mouse over the image to zoom

Polyester rope (Kongouchi type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Kongouchi rope made of polyester.
[Features]
·Although the strength is about 40% lower than that of 3-strike, it has less frictional resistance and is less likely to twist.
·It has excellent chemical resistance, weather resistance, and water resistance, and is resistant to acids, alkalis, seawater, and friction.
[Applications]
·Ideal for tents, pulleys, decorations, and various types of tying.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 3×20
  • 3×300
  • 4×10
  • 4×200
  • 5×10
  • 5×200
  • 6×10
  • 6×200
  • Clear
Package Presentation

Refine by

  • Drum-Wound
  • With Bag
  • Clear
Trusco Code

Refine by

  • 367-4282
  • 367-4266
  • 367-4258
  • 367-4240
  • 370-8942
  • 370-8934
  • 370-8926
  • 370-8918
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
3×20
With Bag
367-4240
1 Day(s)
-

Part Number : A-504
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    3×20
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • Trusco Code
    367-4240
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    90
1 Roll
5×10
With Bag
367-4258
1 Day(s)
-

Part Number : A-506
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    5×10
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • Trusco Code
    367-4258
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    100
1 Roll
6×10
With Bag
367-4266
1 Day(s)
-

Part Number : A-507
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    6×10
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • Trusco Code
    367-4266
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    160
1 Roll
4×10
With Bag
367-4282
1 Day(s)
-

Part Number : A-510
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4×10
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    With Bag
  • Trusco Code
    367-4282
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    70
1 Roll
3×300
Drum-Wound
370-8926
1 Day(s)
-

Part Number : PRSX-7
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    3×300
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • Trusco Code
    370-8926
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    1790
1 Roll
4×200
Drum-Wound
370-8934
1 Day(s)
-

Part Number : PRSX-8
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4×200
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • Trusco Code
    370-8934
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    1990
1 Roll
5×200
Drum-Wound
370-8942
1 Day(s)
-

Part Number : PRSX-9
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    5×200
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • Trusco Code
    370-8942
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    2810
1 Roll
6×200
Drum-Wound
370-8918
1 Day(s)
-

Part Number : PRSX-10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Polyester
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    6×200
  • Color
    White
  • Properties
    Weather Resistant / Water Resistance / Heat Resistant / Chemical Resistant
  • Package Presentation
    Drum-Wound
  • Trusco Code
    370-8918
  • Heat-Resistance
    Within 110 °C
  • Mass(g)
    3690

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Strength is reduced by about 40% compared to 3 strokes, but it is a rope with low frictional resistance and difficult to twist.

Usage

●For various cohesion, tent/tarp etc.

Specification

●Color:White

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)