(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Truck Belt (Nylon)

Truck Belt (Nylon)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Basic Specifications

  • Product Type
    Rope
  • Material
    Nylon
  • Wire diameter × length(mm×m)
    30×20
  • Color
    White
  • Package Presentation
    With Bag
  • Trusco Code
    367-6986
  • Features
    The strength in general synthetic fibers is superior. Eye machining on both ends. Belt thickness is 1.8 mm.
  • Use
    For binding loads such as furniture during transportation.
  • Tensile Strength(KN) / (kgf)
    14.08(1436)
  • Mass(g)
    720
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : S-52
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Rope
  • Material
    Nylon
  • Wire diameter × length(mm×m)
    30×20
  • Color
    White
  • Package Presentation
    With Bag
  • Trusco Code
    367-6986
  • Features
    The strength in general synthetic fibers is superior. Eye machining on both ends. Belt thickness is 1.8 mm.
  • Use
    For binding loads such as furniture during transportation.
  • Tensile Strength(KN) / (kgf)
    14.08(1436)
  • Mass(g)
    720

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)