(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Professional Cubic Rain Suit

Professional Cubic Rain Suit

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Functional rain gear with increased work mobility thanks to 3D cutting.
[Features]
· The outerwear has a vent to let steam escape and a reflective badge.
· Rain suit that offers improved mobility to allow easy bending of elbows and knees.
[Applications]
· For outdoor work during rain.

Basic Specifications

  • Product Type
    Rain Suit
  • Water pressure resistance
    10000 mm (Water does not penetrate even when testing is performed with 10 m water column)
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color

Refine by

  • Dark Mint
  • Navy
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Height (cm)

Refine by

  • 160~170
  • 170~180
  • Clear
Chest circumference / head circumference (cm)

Refine by

  • 84~92
  • 90~98
  • Clear
Waist (cm)

Refine by

  • 72~80
  • 78~88
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Navy
L
170~180
90~98
78~88
Quote
-

Part Number : CRS-55-L
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Rain Suit
  • Color
    Navy
  • Size
    L
  • Height (cm)
    170~180
  • Chest circumference / head circumference (cm)
    90~98
  • Waist (cm)
    78~88
  • Trusco Code
    227-7051
  • Mass(g)
    950
  • Water pressure resistance
    10000 mm (Water does not penetrate even when testing is performed with 10 m water column)
1 Pair
Navy
M
160~170
84~92
72~80
1 Day(s)
-

Part Number : CRS-55-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Rain Suit
  • Color
    Navy
  • Size
    M
  • Height (cm)
    160~170
  • Chest circumference / head circumference (cm)
    84~92
  • Waist (cm)
    72~80
  • Trusco Code
    227-7042
  • Mass(g)
    900
  • Water pressure resistance
    10000 mm (Water does not penetrate even when testing is performed with 10 m water column)
1 Pair
Dark Mint
L
170~180
90~98
78~88
1 Day(s)
-

Part Number : CRS-64-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Rain Suit
  • Color
    Dark Mint
  • Size
    L
  • Height (cm)
    170~180
  • Chest circumference / head circumference (cm)
    90~98
  • Waist (cm)
    78~88
  • Trusco Code
    227-7093
  • Mass(g)
    950
  • Water pressure resistance
    10000 mm (Water does not penetrate even when testing is performed with 10 m water column)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The outerwear is equipped with a ventilation(ventilation hole) and a reflective emblems to let the steam escape.
●Elbow/Knee is easy to bend and motility has been up.

Usage

●Outdoor work in the rain.

Specification

●SPQ(piece):20
●Water Pressure Resistance: 10000mm(it does not penetrate water even when tested with a 10 m water column upright)

Materials

●Outer Fabric: 100% Nylon(PVC laminate), Lining: 100% Polyester(upper and lower full mesh)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)