(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Full-Closing Type Factory Fan Zephyr Stand Type

Full-Closing Type Factory Fan Zephyr Stand Type

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Uses a fully-closed motor with a long service life. Ventilation at factories, warehouses, etc. Wind for removing dust and particles. Ventilating / maintaining dryness in livestock barns. * As this is a seasonal item, it may be out of stock or delayed in shipment.

Basic Specifications

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Power consumption (50/60 Hz)(W)
    155/190
  • JAN Code
    4989999299809
  • Trusco Code
    474-8883
  • Specifications
    Assembly type, Swinging type
  • Power Cord(m)
    2 m (with grounding)
  • Air Volume Adjustment
    3-stage type (Low, Mid, High)
  • Blade
    4 sheets (Aluminum)
  • Swivel angle
    Approx. 90°
  • Up-down movable angle
    45°(Upper direction: 40°, Lower direction: 5°)
  • Main Body Dimension (Width)(mm)
    511
  • Main Body Dimension (Depth)(mm)
    340
  • Main Body Dimension (Height)(mm)
    585
  • Mass(g)
    9300
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s) or more
-

Part Number : TFZPA-45
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Factory fan
  • Power supply (V)
    Single-phase 100
  • Blade Diameter (cm)
    44
  • Power consumption (50/60 Hz)(W)
    155/190
  • JAN Code
    4989999299809
  • Trusco Code
    474-8883
  • Specifications
    Assembly type, Swinging type
  • Power Cord(m)
    2 m (with grounding)
  • Air Volume Adjustment
    3-stage type (Low, Mid, High)
  • Blade
    4 sheets (Aluminum)
  • Swivel angle
    Approx. 90°
  • Up-down movable angle
    45°(Upper direction: 40°, Lower direction: 5°)
  • Main Body Dimension (Width)(mm)
    511
  • Main Body Dimension (Depth)(mm)
    340
  • Main Body Dimension (Height)(mm)
    585
  • Mass(g)
    9300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Pedestal fan with stable feeling stand fan is difficult to fall over by wide leg spacing.

Specification

●Power(V):Single Phase 100
●Electricity Consumption(W)(50/60Hz):150/185
●Power Cord: 2m(with grounding)

Materials

●Blade: Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)