(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cone Type Automatic Winding Barrier Reel

Cone Type Automatic Winding Barrier Reel

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Automatic sheet reel capable of easily demarcating no entry zones using triangular cones.
[Features]
· Can be used with triangular cones using the included attachment.
· Automatic wind up for easy and convenient stowing.
· Color cone with a sheet length freely extendable up to 5 m.
· Sheet width of 60 mm, provides more reliable visibility than ropes or chains.
· Helps reduce waste since, unlike tape, it can be used repeatedly.
[Applications]
· For entry restriction or demarcation of factories, power plants, parking garages, building facility inspections, repairs, cleaning, etc.
· To indicate that vehicles, such as forklifts and trucks, etc., are prohibited from entry.
· To restrict entry into finished product storage areas.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Details Model
    Cone type
  • Display Content
    Stripe
  • Trusco Code
    404-6579
  • Mass(g)
    300
  • Features
    The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Using the dedicated cone attachment with the barrier reel allows for simple installation and removal.
  • Use
    Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities.
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.2
  • Material / Sheet
    Soft Vinyl Chloride
  • Material / Reel Case
    ABS Resin
  • Sheet Stroke
    5m
  • Specifications
    Cone Attachment 2 pcs
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : BRS-605AS
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Details Model
    Cone type
  • Display Content
    Stripe
  • Trusco Code
    404-6579
  • Mass(g)
    300
  • Features
    The sheet rolls up automatically which makes it easy to store and carry. The sheet extends to a maximum of 5 m and it can be set however you like. It can be reused more easily than tape which cuts down on waste. Using the dedicated cone attachment with the barrier reel allows for simple installation and removal.
  • Use
    Access restricted areas classified according to inspection, repair and cleaning at manufacturing plants, electric power plants, parking lots and building facilities.
  • Sheet Width(mm)
    60
  • Sheet Thickness(mm)
    0.2
  • Material / Sheet
    Soft Vinyl Chloride
  • Material / Reel Case
    ABS Resin
  • Sheet Stroke
    5m
  • Specifications
    Cone Attachment 2 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)