• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cone Light Case, Green

Cone Light Case, Green

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Since attaching is easy, just by placing on the tip of a cone, quick set up possible on site.
[Applications]
· Battery case for the LED security lamp.

Basic Specifications

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Other
  • Height(mm)
    362
  • Mass(g)
    110
  • Trusco Code
    375-9571
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : CR-C
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Other
  • Height(mm)
    362
  • Mass(g)
    110
  • Trusco Code
    375-9571
  • Features
    Compatible and quick on-site response. Easy mounting by simply covering the end of the cone.
  • Use
    Battery case for LED security lamp.
  • Inner Diameter(mm)
    86
  • Material
    Polyethylene (PE)
  • Security Lighting Outlet
    54mm
  • Accessories
    With Fixing Screws 2 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)