(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3D display cover for color cone

Click this image to zoom it.

Move the mouse over the image to zoom

3D display cover for color cone

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
·Simply place it over the cone you are using and it will instantly turn into a sign, eliminating the need to purchase a new sign. (Available cone size 70 cm)
·You can make your own original cone by using plain white fabric.
[Applications]
·3D display cover for color cones.

Basic Specifications

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Bicycles Prohibited
  • During work
  • Keep out
  • No parking
  • White, Plain
  • Clear
Trusco Code

Refine by

  • 337-8934
  • 337-8926
  • 337-8918
  • 337-8900
  • 337-8896
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No parking
337-8896
8 Day(s)
-

Part Number : 3850010
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Display Content
    No parking
  • Trusco Code
    337-8896
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135
1 pc.
During work
337-8900
8 Day(s)
-

Part Number : 3850020
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Display Content
    During work
  • Trusco Code
    337-8900
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135
1 pc.
Keep out
337-8918
8 Day(s)
-

Part Number : 3850030
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Display Content
    Keep out
  • Trusco Code
    337-8918
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135
1 pc.
Bicycles Prohibited
337-8926
8 Day(s)
-

Part Number : 3850040
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Display Content
    Bicycles Prohibited
  • Trusco Code
    337-8926
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135
1 pc.
White, Plain
337-8934
8 Day(s)
-

Part Number : 3850050
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cover
  • Length × width(mm)
    520X390
  • Display Content
    White, Plain
  • Trusco Code
    337-8934
  • Features
    Putting the product on a cone immediately changes it to a sign and eliminates the need to purchase a new sign. (Compatible size of cone: 70 cm)
  • Use
    Stereoscopic display cover for color cone.
  • Material
    Polypropylene (PP)
  • Mass(g)
    135

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)