(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Reflective Cone Ring

Click this image to zoom it.

Move the mouse over the image to zoom

Reflective Cone Ring

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Effective during road construction and as an illegal parking countermeasure just by using as a normal tip-over prevention cone.
· Just by using normally, effectively reflects lower down, where headlights hit the most brightly.
[Applications]
· Tip-over prevention for color cones.

Basic Specifications

  • Product Type
    Option for Color Cone
  • Optional Item
    Cone Head
  • Major Diameter(mm)
    365
  • Height(mm)
    40
  • Trusco Code
    372-7246
  • Features
    Simple use as a normal cone topple prevention tool to be an effective countermeasure against illegal parking or for roadworks. Effective at reflecting at the low position where light of cars reach the strongest just by using it normally.
  • Use
    For preventing falling of color cones.
  • Material
    Reclaimed Rubbers
  • Mass(g)
    2000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : GOR-D4
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Cone Head
  • Major Diameter(mm)
    365
  • Height(mm)
    40
  • Trusco Code
    372-7246
  • Features
    Simple use as a normal cone topple prevention tool to be an effective countermeasure against illegal parking or for roadworks. Effective at reflecting at the low position where light of cars reach the strongest just by using it normally.
  • Use
    For preventing falling of color cones.
  • Material
    Reclaimed Rubbers
  • Mass(g)
    2000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)