(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Safety Cone Transparent Display Cover TCC

Safety Cone Transparent Display Cover TCC

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns.
· For 70 cm cones.
· This is a transparent sheet so the color of the cone can be used as it is.
[Applications]
· Display cover for color cone.

Basic Specifications

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Length × width(mm)
    501X360
  • Mass(g)
    50
  • Features
    By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns. For 70 cm cones. This is a transparent sheet so the color of the cone can be used as it is.
  • Application
    Display cover for color cone.
  • Material
    Polyvinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Keep out
  • No parking
  • Vehicle exit and entrance
  • Clear
Trusco Code

Refine by

  • 360-0165
  • 360-0157
  • 360-0149
  • 360-0131
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Keep out
360-0131
12 Day(s)
-

Part Number : TCC-10
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Length × width(mm)
    501X360
  • Display Content
    Keep out
  • Trusco Code
    360-0131
  • Mass(g)
    50
  • Features
    By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns. For 70 cm cones. This is a transparent sheet so the color of the cone can be used as it is.
  • Application
    Display cover for color cone.
  • Material
    Polyvinyl Chloride (PVC)
1 pc.
No parking
360-0149
12 Day(s)
-

Part Number : TCC-12
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Length × width(mm)
    501X360
  • Display Content
    No parking
  • Trusco Code
    360-0149
  • Mass(g)
    50
  • Features
    By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns. For 70 cm cones. This is a transparent sheet so the color of the cone can be used as it is.
  • Application
    Display cover for color cone.
  • Material
    Polyvinyl Chloride (PVC)
1 pc.
Keep out
360-0157
12 Day(s)
-

Part Number : TCC-19
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Length × width(mm)
    501X360
  • Display Content
    Keep out
  • Trusco Code
    360-0157
  • Mass(g)
    50
  • Features
    By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns. For 70 cm cones. This is a transparent sheet so the color of the cone can be used as it is.
  • Application
    Display cover for color cone.
  • Material
    Polyvinyl Chloride (PVC)
1 pc.
Vehicle exit and entrance
360-0165
12 Day(s)
-

Part Number : TCC-20
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Length × width(mm)
    501X360
  • Display Content
    Vehicle exit and entrance
  • Trusco Code
    360-0165
  • Mass(g)
    50
  • Features
    By simply placing onto a cone, it is possible to change a plain cone to one with a variety of printed text patterns. For 70 cm cones. This is a transparent sheet so the color of the cone can be used as it is.
  • Application
    Display cover for color cone.
  • Material
    Polyvinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)