(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Guard Bar TGB-GW20

Guard Bar TGB-GW20

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· It can be installed simply by passing the ring section through the cone.
[Applications]
· At construction sites and parking lots.

Basic Specifications

  • Product Type
    Color Cone Options
  • Color
    Yellow/Black
  • Optional Item
    Bar
  • Width(mm)
    34
  • Features
    It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
  • Pipe Material
    ABS Resin
  • Suspension Ring Material
    Polyethylene (PE) (Inner diameter: 83 mm)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(m)

Refine by

  • 1.61
  • 2.11
  • Clear
Trusco Code

Refine by

  • 364-1015
  • 364-1007
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1.61
364-1007
30 Day(s)
-

Part Number : TGB-YB15
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Yellow/Black
  • Optional Item
    Bar
  • Width(mm)
    34
  • Length(m)
    1.61
  • Trusco Code
    364-1007
  • Mass(g)
    230
  • Features
    It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
  • Pipe Material
    ABS Resin
  • Suspension Ring Material
    Polyethylene (PE) (Inner diameter: 83 mm)
1 pc.
2.11
364-1015
30 Day(s)
-

Part Number : TGB-YB20
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Color
    Yellow/Black
  • Optional Item
    Bar
  • Width(mm)
    34
  • Length(m)
    2.11
  • Trusco Code
    364-1015
  • Mass(g)
    293
  • Features
    It can be installed simply by passing the ring section through the cone.
  • Application
    At construction sites and parking lots.
  • Pipe Material
    ABS Resin
  • Suspension Ring Material
    Polyethylene (PE) (Inner diameter: 83 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be installed easily by simply passing the ring part through a cone.
●The yellow part is a reflection tape.

Specification

●Color:Yellow/Black
●SPQ(piece):50

Materials

●Pipe: ABS Resin
●Wheel Ring: Polyethylene(PE)(Inner diameter: 83mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)