(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Reflective Label Rope

Click this image to zoom it.

Move the mouse over the image to zoom

Reflective Label Rope

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Reflects the light of cars, etc. at night.
[Applications]
· For indicating no-entry or danger zones, or for parking lot partitioning.

Basic Specifications

  • Product Type
    Option for Color Cone
  • Optional Item
    Rope
  • Diameter(mm)
    12
  • Features
    Reflects light such as car lights at night.
  • Use
    Keep Out, Dangerous area display and parking lot demarcation.
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Length(m)

Refine by

  • 20
  • 30
  • Clear
Trusco Code

Refine by

  • 384-5575
  • 384-5567
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
20
384-5567
12 Day(s)
-

Part Number : YBH1220
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Rope
  • Diameter(mm)
    12
  • Length(m)
    20
  • Trusco Code
    384-5567
  • Features
    Reflects light such as car lights at night.
  • Use
    Keep Out, Dangerous area display and parking lot demarcation.
  • Material
    Polyethylene (PE)
  • Mass(g)
    1100
1 Roll
30
384-5575
12 Day(s)
-

Part Number : YBH1230
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Option for Color Cone
  • Optional Item
    Rope
  • Diameter(mm)
    12
  • Length(m)
    30
  • Trusco Code
    384-5575
  • Features
    Reflects light such as car lights at night.
  • Use
    Keep Out, Dangerous area display and parking lot demarcation.
  • Material
    Polyethylene (PE)
  • Mass(g)
    1600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)