(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cut Chain

Click this image to zoom it.

Move the mouse over the image to zoom

Cut Chain

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Does not take up space during storage.
· Convenient to carry.
· A chain with plastic rings for cones.
[Applications]
· For demarcating areas or for no entry signs.

Basic Specifications

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow / Black
  • Feature 1
    Does not get bulky in storage. Convenient for carrying.
  • Feature 2
    Chain with plastic ring for cones.
  • Chain, Ring
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Diameter x Length(mm×m)

Refine by

  • 6×2
  • 6×3
  • Clear
Trusco Code

Refine by

  • 305-6953
  • 305-6945
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6×2
305-6945
12 Day(s)
-

Part Number : PCCT2YB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    6×2
  • Color
    Yellow / Black
  • Trusco Code
    305-6945
  • Mass(g)
    140
  • Feature 1
    Does not get bulky in storage. Convenient for carrying.
  • Feature 2
    Chain with plastic ring for cones.
  • Chain, Ring
    Polyethylene (PE)
1 pc.
6×3
305-6953
12 Day(s)
-

Part Number : PCCT3YB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter x Length(mm×m)
    6×3
  • Color
    Yellow / Black
  • Trusco Code
    305-6953
  • Mass(g)
    220
  • Feature 1
    Does not get bulky in storage. Convenient for carrying.
  • Feature 2
    Chain with plastic ring for cones.
  • Chain, Ring
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)