(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Chain (50 m)

Plastic Chain (50 m)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Lightweight and rust-resistant plastic chain.
[Features]
· Made of plastic, so it does not rust.
· Can be cut to the necessary length depending on the place of use.
· Material: polyethylene.
[Applications]
· Optimal for guiding people and sectional rearrangements if used when hooked to a chain stand, etc.

(i)Caution

  • Cannot be used for hanging.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Diameter × length(mm×m)

Refine by

  • 6×50
  • 8×50
  • Clear
Mass(g)

Refine by

  • 4200
  • 6500
  • Clear
Main Body Color

Refine by

  • White
  • Yellow
  • Yellow Fluorescence
  • Yellow/Black
  • Clear
Trusco Code

Refine by

  • 416-3192
  • 416-3184
  • 416-3176
  • 416-3168
  • 416-3150
  • 416-3141
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
6×50
4200
Yellow Fluorescence
416-3176
1 Day(s)
-

Part Number : TPC-6LY-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×50
  • Mass(g)
    4200
  • Main Body Color
    Yellow Fluorescence
  • Trusco Code
    416-3176
1 Roll
6×50
4200
White
416-3168
1 Day(s)
-

Part Number : TPC-6W-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×50
  • Mass(g)
    4200
  • Main Body Color
    White
  • Trusco Code
    416-3168
1 Roll
6×50
4200
Yellow
416-3141
1 Day(s)
-

Part Number : TPC-6Y-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×50
  • Mass(g)
    4200
  • Main Body Color
    Yellow
  • Trusco Code
    416-3141
1 Roll
6×50
4200
Yellow/Black
416-3150
1 Day(s)
-

Part Number : TPC-6YB-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    6×50
  • Mass(g)
    4200
  • Main Body Color
    Yellow/Black
  • Trusco Code
    416-3150
1 Roll
8×50
6500
Yellow
416-3184
1 Day(s)
-

Part Number : TPC-8Y-50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×50
  • Mass(g)
    6500
  • Main Body Color
    Yellow
  • Trusco Code
    416-3184
1 Roll
8×50
6500
Yellow/Black
416-3192
8 Day(s)
-

Part Number : TPC-8YB-50
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Diameter × length(mm×m)
    8×50
  • Mass(g)
    6500
  • Main Body Color
    Yellow/Black
  • Trusco Code
    416-3192

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight chain made of plastic.
●It can be cut to the necessary length according to the place of use.

Specification

●SPQ(roll):3

Materials

●Polyethylene(PE)

Warning

●It can not be used for hanging.
●Diameter is written as nominal dimension.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)