(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Soft Rubber Bowl, Bowl Weight

Soft Rubber Bowl, Bowl Weight

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a pole made of a very soft material unlikely to cause injury or car damage.
· Shape of the top facilitates hanging of a chain.
· Unlikely to topple over or break because of the flexible core material.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Height(mm)
    39
  • Width(mm)
    360
  • Mass(g)
    2200
  • Main Body Color
    Black
  • Trusco Code
    374-7786
  • Material
    Rubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TPW-03
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Height(mm)
    39
  • Width(mm)
    360
  • Mass(g)
    2200
  • Main Body Color
    Black
  • Trusco Code
    374-7786
  • Material
    Rubber
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)