(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Signal Light, Light Stick

LED Signal Light, Light Stick

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Light can be switched between flashing and on.
[Applications]
· Construction sites, etc. at night.

Basic Specifications

  • Power Supply
    C Batteries x 2 (Sold Separately)
  • Color
    Red
  • Time of continuous use
    280
  • Width(mm)
    32
  • Length(mm)
    540
  • Trusco Code
    212-5145
  • Features
    The illumination can be switched from flashing to solid.
  • Use
    For Nighttime Construction, Etc.
  • Specifications 1
    LED 6 pcs used
  • Mass(g)
    146
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35 Day(s)
-

Part Number : PICA-B
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Power Supply
    C Batteries x 2 (Sold Separately)
  • Color
    Red
  • Time of continuous use
    280
  • Width(mm)
    32
  • Length(mm)
    540
  • Trusco Code
    212-5145
  • Features
    The illumination can be switched from flashing to solid.
  • Use
    For Nighttime Construction, Etc.
  • Specifications 1
    LED 6 pcs used
  • Mass(g)
    146

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)