(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sign Label For Outdoor Use (for Laser Printer) Sign Adhesive Sheet

Sign Label For Outdoor Use (for Laser Printer) Sign Adhesive Sheet

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Waterproof, extremely durable adhesive sheets that can be printed using a PC and laser printer, and which can be applied and removed easily.
· Can be printed using a personal computer printer.
[Applications]
· Warning displays on work sites
· Display on window glass

Basic Specifications

  • Product Model
    Safety Sign
  • Details Model
    Sign Adsorption Sheet
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Features
    This is an adhesive sheet for use outdoors that can be printed on with a PC and laser printer, can easily be applied and removed, and has excellent water resistance and lightfastness.
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Color

Refine by

  • Transparency
  • White
  • Clear
Summary

Refine by

  • Gloss
  • Matting
  • Clear
Thickness(mm)

Refine by

  • 0.15
  • 0.16
  • Clear
Trusco Code

Refine by

  • 410-4242
  • 417-2558
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
White
Matting
0.16
410-4242
8 Day(s)
-

Part Number : 31041
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Sign Adsorption Sheet
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    Matting
  • Thickness(mm)
    0.16
  • Trusco Code
    410-4242
  • Features
    This is an adhesive sheet for use outdoors that can be printed on with a PC and laser printer, can easily be applied and removed, and has excellent water resistance and lightfastness.
  • Mass(g)
    102
1 Pack (5 Sheets)
Transparency
Gloss
0.15
417-2558
8 Day(s)
-

Part Number : 31042
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Sign Adsorption Sheet
  • Material
    Polyester film
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    Transparency
  • Summary
    Gloss
  • Thickness(mm)
    0.15
  • Trusco Code
    417-2558
  • Features
    This is an adhesive sheet for use outdoors that can be printed on with a PC and laser printer, can easily be applied and removed, and has excellent water resistance and lightfastness.
  • Mass(g)
    96

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)