(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Sign Label for Outdoor Use (for Laser Printer) Sign Plate Set

Sign Label for Outdoor Use (for Laser Printer) Sign Plate Set

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Simple signs can be created with precision on a laser printer.
· They have excellent water- and light-resistant properties, and can also be used outdoors.
[Applications]
· Display in locations where labels cannot be applied, such as fences.
· Creation of sign plates

Basic Specifications

  • Product Model
    Safety Sign
  • Details Model
    Sign Plate Set
  • Material
    Polyester Film / Plastic
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    With Plastic Plate
  • Thickness(mm)
    0.16
  • Trusco Code
    410-4234
  • Features
    A simple sign board can be beautifully made with a laser printer. As it is excellent in light and water resistance, it can be used outdoor as well.
  • Mass(g)
    250
  • Amount Of Content
    1 Pack (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
12 Day(s)
-

Part Number : 31039
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Details Model
    Sign Plate Set
  • Material
    Polyester Film / Plastic
  • Sheet Size
    A4
  • Label Size: Longitudinal(mm)
    297
  • Label Size: Side(mm)
    210
  • Color
    White
  • Summary
    With Plastic Plate
  • Thickness(mm)
    0.16
  • Trusco Code
    410-4234
  • Features
    A simple sign board can be beautifully made with a laser printer. As it is excellent in light and water resistance, it can be used outdoor as well.
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)