(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Combination Mesh

Combination Mesh

Standard Unit Price:
-
Days to Ship :
70 Day(s) or more

[Features]
· Utilizes a mesh sheet for better passage of air than normal bunting.
[Applications]
· Safety measures.

Basic Specifications

  • Product Model
    Safety Sign
  • Material
    Base Cloth: Polyester / Resin: Polyvinyl Chloride (PVC)
  • Mounting Type
    8 Holes
  • Longitudinal(mm)
    1800
  • Side(mm)
    3600
  • Features
    Mesh sheet is used for better ventilation than regular curtains.
  • Specifications
    Mounting Method: Strap (Strap Included)
  • Accessories
    Strings, 36
  • Mass(g)
    3840
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content Details

Refine by

  • Heavy Machinery Disaster
  • Safety Operations
  • Zero Disasters
  • Clear
Trusco Code

Refine by

  • 421-5761
  • 421-5745
  • 421-5737
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Zero Disasters
421-5737
70 Day(s)
-

Part Number : SY-301
Days to Ship 70 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Base Cloth: Polyester / Resin: Polyvinyl Chloride (PVC)
  • Display Content Details
    Zero Disasters
  • Mounting Type
    8 Holes
  • Longitudinal(mm)
    1800
  • Side(mm)
    3600
  • Trusco Code
    421-5737
  • Features
    Mesh sheet is used for better ventilation than regular curtains.
  • Specifications
    Mounting Method: Strap (Strap Included)
  • Accessories
    Strings, 36
  • Mass(g)
    3840
1 pc.
Safety Operations
421-5745
Quote
-

Part Number : SY-302
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Base Cloth: Polyester / Resin: Polyvinyl Chloride (PVC)
  • Display Content Details
    Safety Operations
  • Mounting Type
    8 Holes
  • Longitudinal(mm)
    1800
  • Side(mm)
    3600
  • Trusco Code
    421-5745
  • Features
    Mesh sheet is used for better ventilation than regular curtains.
  • Specifications
    Mounting Method: Strap (Strap Included)
  • Accessories
    Strings, 36
  • Mass(g)
    3840
1 pc.
Heavy Machinery Disaster
421-5761
70 Day(s)
-

Part Number : SY-304
Days to Ship 70 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Base Cloth: Polyester / Resin: Polyvinyl Chloride (PVC)
  • Display Content Details
    Heavy Machinery Disaster
  • Mounting Type
    8 Holes
  • Longitudinal(mm)
    1800
  • Side(mm)
    3600
  • Trusco Code
    421-5761
  • Features
    Mesh sheet is used for better ventilation than regular curtains.
  • Specifications
    Mounting Method: Strap (Strap Included)
  • Accessories
    Strings, 36
  • Mass(g)
    3840

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)