(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Pict-type Signage Single-Action Stand Signage

Pict-type Signage Single-Action Stand Signage

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Caution when mounting on stepladder.
· Reiterates caution from the top plate and both sides.
· Back surface has a hook and loop fastener for easy attachment.
[Applications]
· Cautions for Stepladders
· Use effectively to prevent falls from stepladder top boards.
· Attach this to cone bars or ropes for caution.

Basic Specifications

  • Product Type
    Safety sign
  • Material
    Soft Vinyl
  • Display content details
    Danger Do Not Stand on Top
  • Mounting Type
    Back surface hook and loop fastener
  • Vertical(mm)
    850
  • Horizontal(mm)
    250
  • Trusco Code
    415-5220
  • Features
    It can be attached/detached with a single touch.
  • Mass(g)
    120
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : T332-21
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material
    Soft Vinyl
  • Display content details
    Danger Do Not Stand on Top
  • Mounting Type
    Back surface hook and loop fastener
  • Vertical(mm)
    850
  • Horizontal(mm)
    250
  • Trusco Code
    415-5220
  • Features
    It can be attached/detached with a single touch.
  • Mass(g)
    120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)