(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Brush for Polisher, Metal Back Brush/Water-Proof Dedicated Nylon Brush

Click this image to zoom it.

Move the mouse over the image to zoom

Replacement Brush for Polisher, Metal Back Brush/Water-Proof Dedicated Nylon Brush

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
A replacement brush for the polisher.
It is easy to put on and take off because it is a pad-mounted type.
Please check the compatibility before ordering.
[Applications]
You can use it by attaching the pad and attaching it to the polisher.

Basic Specifications

  • Product Type
    Polisher
  • Other
    Option
  • Application
    For pad mounting.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Wooden base, 3 claw type
  • Aluminum Casting Stand Three Claw Type
  • Wood base with waterproof cover, Three-claw type
  • Clear
Trusco Code

Refine by

  • 397-8401
  • 397-8389
  • 397-8371
  • 397-8354
  • 397-8346
  • 397-8320
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Wooden base, 3 claw type
397-8320
35 Day(s)
-

Part Number : HK700882
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Wooden base, 3 claw type
  • Trusco Code
    397-8320
  • Mass(g)
    860
  • Dimensions(Inch)
    8
  • Conforming main body
    AFP-80S/AFP-80SK
  • Application
    For pad mounting.
1 pc.
Aluminum Casting Stand Three Claw Type
397-8346
35 Day(s)
-

Part Number : HK701280
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Aluminum Casting Stand Three Claw Type
  • Trusco Code
    397-8346
  • Mass(g)
    2400
  • Dimensions(Inch)
    12
  • Conforming main body
    AFP-120T/AFP-120HT
  • Application
    For pad mounting.
1 pc.
Wooden base, 3 claw type
397-8354
35 Day(s)
-

Part Number : HK701282
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Wooden base, 3 claw type
  • Trusco Code
    397-8354
  • Mass(g)
    1440
  • Dimensions(Inch)
    12
  • Conforming main body
    AFP-120/AFP-120H
  • Application
    For pad mounting.
1 pc.
Aluminum Casting Stand Three Claw Type
397-8371
35 Day(s)
-

Part Number : HK701480
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Aluminum Casting Stand Three Claw Type
  • Trusco Code
    397-8371
  • Mass(g)
    3080
  • Dimensions(Inch)
    14
  • Conforming main body
    AFP-120T/AFP-120HT
  • Application
    For pad mounting.
1 pc.
Wooden base, 3 claw type
397-8389
35 Day(s)
-

Part Number : HK701482
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Wooden base, 3 claw type
  • Trusco Code
    397-8389
  • Mass(g)
    2380
  • Dimensions(Inch)
    14
  • Conforming main body
    AFP-140/AFP-140H
  • Application
    For pad mounting.
1 pc.
Wood base with waterproof cover, Three-claw type
397-8401
35 Day(s)
-

Part Number : HK770882
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Polisher
  • Other
    Option
  • Details Type
    Wood base with waterproof cover, Three-claw type
  • Trusco Code
    397-8401
  • Mass(g)
    900
  • Dimensions(Inch)
    8
  • Conforming main body
    AFP-80KT
  • Application
    For pad mounting.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)