(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Pressure Washer Cold Water Type / Portable Discharge Pressure (MPa) 3.9

Click this image to zoom it.

Move the mouse over the image to zoom

High Pressure Washer Cold Water Type / Portable Discharge Pressure (MPa) 3.9

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
・ Pressure regulating valve is easy to use
・ It is ideal for cleaning air conditioner fins for professional use
・ With a plastic storage case that can also be used as a water tank
・ Pressure regulating valve is easy to use and it can also be used for gardening spraying

Basic Specifications

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    3.0/3.7
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    3.9/3.9
  • Width(mm)
    270
  • Depth(mm)
    230
  • Height(mm)
    210
  • Trusco Code
    252-8029
  • Mass(g)
    9000
  • Features
    It allows easy pressure adjustment. It is ideal for professionals to clean fins in air conditioners.
  • Accessory
    High Pressure Hose (8 m) / Water Absorption Hose (2.6 m) / Surplus Water Hose / Sprayer / Case
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    2.7m
  • Water Supply Method
    Self-pumping Method
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s)
-

Part Number : EP44H
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    3.0/3.7
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    3.9/3.9
  • Width(mm)
    270
  • Depth(mm)
    230
  • Height(mm)
    210
  • Trusco Code
    252-8029
  • Mass(g)
    9000
  • Features
    It allows easy pressure adjustment. It is ideal for professionals to clean fins in air conditioners.
  • Accessory
    High Pressure Hose (8 m) / Water Absorption Hose (2.6 m) / Surplus Water Hose / Sprayer / Case
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    2.7m
  • Water Supply Method
    Self-pumping Method

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)