(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Pressure Washing Machine, Cold Water Type/Portable, Discharge Pressure 3.5 MPa

Click this image to zoom it.

Move the mouse over the image to zoom

High Pressure Washing Machine, Cold Water Type/Portable, Discharge Pressure 3.5 MPa

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Oil-free pump high pressure washing machine.
[Features]
· Cold water type.
· Portable type.
· Water supply method is self-priming type.

Basic Specifications

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    3.5/3.5
  • Pressure Gauge
    Available
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    3m
  • Water Supply Method
    Self-pumping Method
  • Accessory
    High Pressure Hose (10 m) / Overflow Hose / Water Absorption Hose / Nozzle (KYC-20A) / S Nozzle (KYC-40A) / Water Absorption Hose / Case
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Discharging water quantity (at 50 Hz/60 Hz)(L/min)

Refine by

  • 2.8/3.35
  • 5.6/6.74
  • Clear
Width(mm)

Refine by

  • 210
  • 325
  • Clear
Depth(mm)

Refine by

  • 230
  • 255
  • Clear
Height(mm)

Refine by

  • 210
  • 240
  • Clear
Specifications

Refine by

  • Piston Dual
  • Piston Single
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
2.8/3.35
210
230
210
Piston Single
12 Day(s)
-

Part Number : KYC-20A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    2.8/3.35
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    3.5/3.5
  • Width(mm)
    210
  • Depth(mm)
    230
  • Height(mm)
    210
  • Pressure Gauge
    Available
  • Specifications
    Piston Single
  • Trusco Code
    138-1164
  • Mass(g)
    9000
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    3m
  • Water Supply Method
    Self-pumping Method
  • Accessory
    High Pressure Hose (10 m) / Overflow Hose / Water Absorption Hose / Nozzle (KYC-20A) / S Nozzle (KYC-40A) / Water Absorption Hose / Case
1 unit
5.6/6.74
325
255
240
Piston Dual
12 Day(s)
-

Part Number : KYC-40A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    High pressure washing machine
  • Function
    Cold Water
  • Specifications
    Electric type
  • Discharging water quantity (at 50 Hz/60 Hz)(L/min)
    5.6/6.74
  • Discharge pressure (at 50 Hz/60 Hz)(Mpa)
    3.5/3.5
  • Width(mm)
    325
  • Depth(mm)
    255
  • Height(mm)
    240
  • Pressure Gauge
    Available
  • Specifications
    Piston Dual
  • Trusco Code
    138-1172
  • Mass(g)
    17000
  • Power Supply
    Single-Phase 100 V
  • Cord Length
    3m
  • Water Supply Method
    Self-pumping Method
  • Accessory
    High Pressure Hose (10 m) / Overflow Hose / Water Absorption Hose / Nozzle (KYC-20A) / S Nozzle (KYC-40A) / Water Absorption Hose / Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an oil-free pump.

Specification

●Discharge Pressure(MPa)(50Hz/60Hz):3.5/3.5
●SPQ(piece):1
●Power Supply: Single Phase 100V
●Power Cord Length: 3m
●Water supply system: Self-priming type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)