(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Brush for Polisher, One Touch Thoron Brush

Replacement Brush for Polisher, One Touch Thoron Brush

Standard Unit Price:
-
Days to Ship :
35 Day(s)

Basic Specifications

  • Product Model
    Polisher
  • Other
    Option
  • Detailing Type
    One-Touch Toolon Brush
  • Trusco Code
    336-6669
  • Mass
    1500g
  • Size(Inch)
    12
  • Applicable Body
    E-3-1、E-4-1
  • Use
    For washing the floor.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
35 Day(s)
-

Part Number : E-13-12T
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Polisher
  • Other
    Option
  • Detailing Type
    One-Touch Toolon Brush
  • Trusco Code
    336-6669
  • Mass
    1500g
  • Size(Inch)
    12
  • Applicable Body
    E-3-1、E-4-1
  • Use
    For washing the floor.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For floor cleaning.

Specification

●Dimension(inch):12
●Compatible Body:E-3-1, E-4-1
●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)