(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
View Other Model Numbers
Garbage Bag with Capacity Notation (Semi-Transparent)【10 Pieces Per Package】 HT76

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Garbage Bag with Capacity Notation (Semi-Transparent)【10 Pieces Per Package】
Part Number: HT76

Standard Unit Price: - Special Price -
Quantity: 1 Bag (10 Sheets)
Days to Ship: 1 Day(s)

Garbage bag with capacity printed on the main body.

Specifications of HT76

  • Specifications
    • STOCK
  • Product Model
    Garbage Bag
  • Capacity(L)
    70
  • Material (Body)
    High Density Polystyrene (HDPE)
  • Color
    Milk-white Translucent
  • Longitudinal(mm)
    900
  • Side(mm)
    800
  • Thickness(mm)
    0.028
  • Body / Option
    Main Body
  • Trusco Code
    356-4347
  • Mass(g)
    385

Please check the type/dimensions/specifications of the part HT76 in the Garbage Bag with Capacity Notation (Semi-Transparent)【10 Pieces Per Package】 series.

Product Specifications

Features

●As the capacity is printed on the main body, it is a garbage bag easy to check and manage.

Specification

●Q'ty Per Bag(sheet):10

Materials

●High Density Polyethylene(HDPE)

Products like this...

Part Number
HT26
HT46
HT96
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCapacity
(L)
Longitudinal
(mm)
Side
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

10 Pieces Per Package

1 Pack(s) 1 Day(s) 206005200.023356-4321137-

10 Pieces Per Package

1 Pack(s) 1 Day(s) 458006500.023356-4339228-

10 Pieces Per Package

1 Pack(s) 1 Day(s) 9010009000.033356-4355567-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)