(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Eco Plastic Wastebasket

Eco Plastic Wastebasket

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Compact size is perfect for use around desks.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    9.5
  • Use
    Trash Can
  • Frontage(mm)
    238
  • Depth(mm)
    238
  • Height(mm)
    278
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    005-3783
  • Material
    Recycled Polypropylene (PP) 100 %
  • Mass(g)
    400
  • Features
    Compact and best suited for use around desks.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : DS-215-000-6
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    9.5
  • Use
    Trash Can
  • Frontage(mm)
    238
  • Depth(mm)
    238
  • Height(mm)
    278
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    005-3783
  • Material
    Recycled Polypropylene (PP) 100 %
  • Mass(g)
    400
  • Features
    Compact and best suited for use around desks.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)