(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Grand Corner (Square, Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

Grand Corner (Square, Stainless Steel)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Made of rust resistant stainless steel, allowing for use outdoors and by the sea.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Outdoor Type
  • Color
    Silver
  • Body / Option
    Main Body
  • Material
    Stainless Steel (SUS304)
  • Features
    Rust-resistant stainless steel allows safe use outdoors and on the beach.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Capacity(L)

Refine by

  • 47
  • 103
  • Clear
Frontage(mm)

Refine by

  • 350
  • 445
  • Clear
Depth(mm)

Refine by

  • 350
  • 445
  • Clear
Height(mm)

Refine by

  • 565
  • 710
  • Clear
Trusco Code

Refine by

  • 303-0636
  • 303-0628
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
47
350
350
565
303-0628
12 Day(s)
-

Part Number : DS-198-135-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    47
  • Use
    Outdoor Type
  • Frontage(mm)
    350
  • Depth(mm)
    350
  • Height(mm)
    565
  • Color
    Silver
  • Body / Option
    Main Body
  • Trusco Code
    303-0628
  • Material
    Stainless Steel (SUS304)
  • Mass(g)
    2000
  • Features
    Rust-resistant stainless steel allows safe use outdoors and on the beach.
1 unit
103
445
445
710
303-0636
12 Day(s)
-

Part Number : DS-198-144-0
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    103
  • Use
    Outdoor Type
  • Frontage(mm)
    445
  • Depth(mm)
    445
  • Height(mm)
    710
  • Color
    Silver
  • Body / Option
    Main Body
  • Trusco Code
    303-0636
  • Material
    Stainless Steel (SUS304)
  • Mass(g)
    3600
  • Features
    Rust-resistant stainless steel allows safe use outdoors and on the beach.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)