(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
System Cart

System Cart

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Small collection cart that can hold 3 bags.
· Can be folded while freestanding to a width of 160 mm so it does not take up storage space, and the carts can be gathered up and put in an elevator.
[Applications]
· Collection and transportation of garbage, etc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Detailing Type
    For separating 3 types
  • Frontage(mm)
    1198
  • Depth(mm)
    461
  • Height(mm)
    945
  • Body / Option
    Main Body
  • Trusco Code
    262-1886
  • Mass(g)
    10000
  • Features
    A small recovery cart in which three bags can be set. It can be folded into 160 mm thickness while still standing alone so it doesn't take up storage space and can be loaded on an elevator with the cart.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
30 Day(s)
-

Part Number : DS-574-010-0
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Detailing Type
    For separating 3 types
  • Frontage(mm)
    1198
  • Depth(mm)
    461
  • Height(mm)
    945
  • Body / Option
    Main Body
  • Trusco Code
    262-1886
  • Mass(g)
    10000
  • Features
    A small recovery cart in which three bags can be set. It can be folded into 160 mm thickness while still standing alone so it doesn't take up storage space and can be loaded on an elevator with the cart.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)