(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Garbage Can (Round)

Garbage Can (Round)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used as a desk-side waste basket. The product is environmentally friendly, consisting of 75 % recycled materials.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Trash can
  • Application
    Trash can
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Features
    Can be used as a desk-side waste basket. Made from 75% recycled materials, it is an environment friendly product.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 8.1
  • 11.8
  • Clear
Frontage(mm)

Refine by

  • 222
  • 252
  • Clear
Depth(mm)

Refine by

  • 232
  • 264
  • Clear
Height(mm)

Refine by

  • 275
  • 315
  • Clear
Color

Refine by

  • Dark blue
  • Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8.1
222
232
275
Gray
1 Day(s)
-

Part Number : TGYC633
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    8.1
  • Application
    Trash can
  • Frontage(mm)
    222
  • Depth(mm)
    232
  • Height(mm)
    275
  • Color
    Gray
  • Main body: option
    Main Body
  • Trusco Code
    353-9865
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    335
  • Features
    Can be used as a desk-side waste basket. Made from 75% recycled materials, it is an environment friendly product.
1 pc.
8.1
222
232
275
Dark blue
1 Day(s)
-

Part Number : TGYC634
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    8.1
  • Application
    Trash can
  • Frontage(mm)
    222
  • Depth(mm)
    232
  • Height(mm)
    275
  • Color
    Dark blue
  • Main body: option
    Main Body
  • Trusco Code
    353-9873
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    335
  • Features
    Can be used as a desk-side waste basket. Made from 75% recycled materials, it is an environment friendly product.
1 pc.
11.8
252
264
315
Gray
1 Day(s)
-

Part Number : TGYC635
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    11.8
  • Application
    Trash can
  • Frontage(mm)
    252
  • Depth(mm)
    264
  • Height(mm)
    315
  • Color
    Gray
  • Main body: option
    Main Body
  • Trusco Code
    353-9881
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    435
  • Features
    Can be used as a desk-side waste basket. Made from 75% recycled materials, it is an environment friendly product.
1 pc.
11.8
252
264
315
Dark blue
1 Day(s)
-

Part Number : TGYC636
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    11.8
  • Application
    Trash can
  • Frontage(mm)
    252
  • Depth(mm)
    264
  • Height(mm)
    315
  • Color
    Dark blue
  • Main body: option
    Main Body
  • Trusco Code
    353-9890
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    435
  • Features
    Can be used as a desk-side waste basket. Made from 75% recycled materials, it is an environment friendly product.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)