(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Park Garbage Can (Square)

Park Garbage Can (Square)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Rust/stain-resistant PE coating is applied.

Basic Specifications

  • Product Type
    Trash can
  • Capacity(L)
    103
  • Application
    Outdoor Use
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    680
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    233-2566
  • Main Body, Lid Material
    Expanded Metal (Steel) PE Coating
  • Mass(g)
    5500
  • Features
    Rust/stain-resistant PE coating is applied.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
-

Part Number : PK-103K
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    103
  • Application
    Outdoor Use
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    680
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    233-2566
  • Main Body, Lid Material
    Expanded Metal (Steel) PE Coating
  • Mass(g)
    5500
  • Features
    Rust/stain-resistant PE coating is applied.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)