(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Caster Pail 4-Wheel Capacity (L) 46–90

Caster Pail 4-Wheel Capacity (L) 46–90

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is equipped with casters (rear wheels have stoppers) and handle to make moving easier. Front wheels make parallel movement smoother.
· Comes with a gasket to prevent the smell of garbage.
· With a drain plug.
· The lid is a one-hand locking type.
· The lid has a function to open 270 degrees.
· Weather resistant agent is compounded for outdoor use.
· Connectable. (Only with the same size.)
[Applications]
· To be used indoors/outdoors at factories and warehouses.
· Can be used not only as a garbage can, but also for transportation of goods at fishery sites, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Trash can
  • Application
    Trash can
  • Details Type
    4 Wheel Type
  • Color
    Orange
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Polypropylene (PP)
  • Features
    It has wheels and handles for easy movement. It has a gasket for preventing garbage odors. It comes with a drain plug. The lid is a one-hand lock type. The cap opens by 270 degrees. Weather resistant agent is compounded for the outdoor use. It can be linked together. (Limited to those with the same size.) It is equipped with casters (rear wheels have stoppers), handle and that make moving easier. Front wheels make parallel movement smoother.
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 46
  • 74
  • 90
  • Clear
Frontage(mm)

Refine by

  • 348
  • 388
  • 468
  • Clear
Depth(mm)

Refine by

  • 546
  • 575
  • Clear
Height(mm)

Refine by

  • 666
  • 834
  • Clear
Trusco Code

Refine by

  • 392-6109
  • 392-6087
  • 392-6061
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
46
348
546
666
392-6061
1 Day(s)
-

Part Number : TCP-45C4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    46
  • Application
    Trash can
  • Details Type
    4 Wheel Type
  • Frontage(mm)
    348
  • Depth(mm)
    546
  • Height(mm)
    666
  • Color
    Orange
  • Main body: option
    Main Body
  • Trusco Code
    392-6061
  • Main Body, Lid Material
    Polypropylene (PP)
  • Mass(g)
    4900
  • Features
    It has wheels and handles for easy movement. It has a gasket for preventing garbage odors. It comes with a drain plug. The lid is a one-hand lock type. The cap opens by 270 degrees. Weather resistant agent is compounded for the outdoor use. It can be linked together. (Limited to those with the same size.) It is equipped with casters (rear wheels have stoppers), handle and that make moving easier. Front wheels make parallel movement smoother.
1 pc.
74
388
575
834
392-6087
1 Day(s)
-

Part Number : TCP-70C4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    74
  • Application
    Trash can
  • Details Type
    4 Wheel Type
  • Frontage(mm)
    388
  • Depth(mm)
    575
  • Height(mm)
    834
  • Color
    Orange
  • Main body: option
    Main Body
  • Trusco Code
    392-6087
  • Main Body, Lid Material
    Polypropylene (PP)
  • Mass(g)
    5720
  • Features
    It has wheels and handles for easy movement. It has a gasket for preventing garbage odors. It comes with a drain plug. The lid is a one-hand lock type. The cap opens by 270 degrees. Weather resistant agent is compounded for the outdoor use. It can be linked together. (Limited to those with the same size.) It is equipped with casters (rear wheels have stoppers), handle and that make moving easier. Front wheels make parallel movement smoother.
1 pc.
90
468
575
834
392-6109
1 Day(s)
-

Part Number : TCP-90C4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Trash can
  • Capacity(L)
    90
  • Application
    Trash can
  • Details Type
    4 Wheel Type
  • Frontage(mm)
    468
  • Depth(mm)
    575
  • Height(mm)
    834
  • Color
    Orange
  • Main body: option
    Main Body
  • Trusco Code
    392-6109
  • Main Body, Lid Material
    Polypropylene (PP)
  • Mass(g)
    6170
  • Features
    It has wheels and handles for easy movement. It has a gasket for preventing garbage odors. It comes with a drain plug. The lid is a one-hand lock type. The cap opens by 270 degrees. Weather resistant agent is compounded for the outdoor use. It can be linked together. (Limited to those with the same size.) It is equipped with casters (rear wheels have stoppers), handle and that make moving easier. Front wheels make parallel movement smoother.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It comes with a handle and steering wheels to make movement easier.
●It comes with packing to prevent the smell of garbage.
●The lid is a one-hand lock type.
●It is compounded with weather resistance for outdoor use.
●It comes with wheels to facilitate m

Specification

●Color:Orange
●SPQ(piece):1

Materials

●Main Body/Lid/Wheel/Handle/: Polypropylene(PP)
●Caster: Elastomer Plastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)