(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Wagon

Dust Wagon

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Made of nylon with water-repellent pouch on the outside.
[Applications]
· For waste collection at factories, offices and public facilities.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Main body: option
    Main Body
  • Features
    Made of nylon with water-repellent pouch on the outside.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • For 132L
  • For 236L
  • Clear
Frontage(mm)

Refine by

  • 560
  • 665
  • Clear
Depth(mm)

Refine by

  • 500
  • 585
  • Clear
Height(mm)

Refine by

  • 805
  • 920
  • Clear
Trusco Code

Refine by

  • 281-1022
  • 281-1014
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
For 236L
665
585
920
281-1014
1 Day(s)
-

Part Number : TDSW-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Details Type
    For 236L
  • Frontage(mm)
    665
  • Depth(mm)
    585
  • Height(mm)
    920
  • Main body: option
    Main Body
  • Trusco Code
    281-1014
  • Mass(g)
    8800
  • Features
    Made of nylon with water-repellent pouch on the outside.
1 unit
For 132L
560
500
805
281-1022
1 Day(s)
-

Part Number : TDSW-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Details Type
    For 132L
  • Frontage(mm)
    560
  • Depth(mm)
    500
  • Height(mm)
    805
  • Main body: option
    Main Body
  • Trusco Code
    281-1022
  • Mass(g)
    6400
  • Features
    Made of nylon with water-repellent pouch on the outside.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A bag made of nylon and externally treated with water repellent is used.

Specification

●SPQ(piece):1
●Folding Type
●Max Loading Capacity: 30kg

Materials

●Frame: Steel
●Caster: Rubber(75mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)