(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Bag for Dust Wagon

Plastic Bag for Dust Wagon

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Applications]
· Plastic bag for dust wagon.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Dust Wagon
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Thickness(mm)
    0.023
  • Main body: option
    Main Body
  • Internal Capacity
    1 Bag (10 Sheets)

Details

Part Number
Internal Capacity

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Capacity(L)

Refine by

  • 132
  • 236
  • Clear
Conforming main body

Refine by

  • TDSW-M, CA391-00SX-MB (Yamazaki Sangyo)
  • TDSW-L, CA392-00LX-MB (Yamazaki Sangyo)
  • Clear
Vertical(mm)

Refine by

  • 1000
  • 1300
  • Clear
Horizontal(mm)

Refine by

  • 1000
  • 1100
  • Clear
Trusco Code

Refine by

  • 336-3139
  • 336-3121
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
236
TDSW-L, CA392-00LX-MB (Yamazaki Sangyo)
1300
1100
336-3139
1 Day(s)
-

Part Number : TDSW-LPB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Dust Wagon
  • Capacity(L)
    236
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Conforming main body
    TDSW-L, CA392-00LX-MB (Yamazaki Sangyo)
  • Vertical(mm)
    1300
  • Horizontal(mm)
    1100
  • Thickness(mm)
    0.023
  • Main body: option
    Main Body
  • Trusco Code
    336-3139
  • Mass(g)
    625
1 Bag (10 Sheets)
132
TDSW-M, CA391-00SX-MB (Yamazaki Sangyo)
1000
1000
336-3121
1 Day(s)
-

Part Number : TDSW-MPB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Dust Wagon
  • Capacity(L)
    132
  • Dust Wagon
    Poly Bag for Dust Wagon
  • Details Type
    Other
  • Conforming main body
    TDSW-M, CA391-00SX-MB (Yamazaki Sangyo)
  • Vertical(mm)
    1000
  • Horizontal(mm)
    1000
  • Thickness(mm)
    0.023
  • Main body: option
    Main Body
  • Trusco Code
    336-3121
  • Mass(g)
    437

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A bag made of nylon and externally treated with water repellent is used.

Specification

●Thickness(mm):0.023
●Folding Type
●Max Loading Capacity: 30kg

Materials

●Frame: Steel
●Caster: Rubber(75mm)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)