(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Recyclable Trash ECO-90

Recyclable Trash ECO-90

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Main body equipped with bag retainer.
· Lid lock that firmly secures.
· Convenient and hygienic push lid.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.
[Applications]
· Sorting trash can for offices, schools, sports facilities, and commercial facilities, etc.

* Note*
This product is the main unit only. Lid is sold separately and should be purchased separately.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    90
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    650
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    370-2693
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    3100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : YW-135L-PC
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    90
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    650
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    370-2693
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    3100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)