(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dust Cart Dedicated Polyester Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Dust Cart Dedicated Polyester Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Plastic bags for Yamazaki Corporation dust carts (CA391, CA392 only).

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Dust Wagon
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Dedicated Plastic Bag for "Dust Cart"
  • Side(mm)
    1100
  • Thickness(mm)
    0.04
  • Body / Option
    Main Body
Part Number
Internal Capacity

Refine by

  • 1 Bag (10 Sheets)
  • 1 Bag (20 Sheets)
  • Clear
Capacity(L)

Refine by

  • 150
  • 200
  • Clear
Applicable Body

Refine by

  • CA391
  • CA392
  • Clear
Longitudinal(mm)

Refine by

  • 1000
  • 1300
  • Clear
Trusco Code

Refine by

  • 274-0451
  • 274-0443
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
200
CA392
1300
274-0443
1 Day(s)
-

Part Number : CA395-00LX-MB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    200
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Dedicated Plastic Bag for "Dust Cart"
  • Applicable Body
    CA392
  • Longitudinal(mm)
    1300
  • Side(mm)
    1100
  • Thickness(mm)
    0.04
  • Body / Option
    Main Body
  • Trusco Code
    274-0443
  • Mass(g)
    990
1 Bag (20 Sheets)
150
CA391
1000
274-0451
8 Day(s)
-

Part Number : CA395-00SX-MB
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (20 Sheets)

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    150
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Dedicated Plastic Bag for "Dust Cart"
  • Applicable Body
    CA391
  • Longitudinal(mm)
    1000
  • Side(mm)
    1100
  • Thickness(mm)
    0.04
  • Body / Option
    Main Body
  • Trusco Code
    274-0451
  • Mass(g)
    1450

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)