(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Large Resin Hand Truck Cartio Big Collapsible Handle Type with Air Inflated Tires Specification

Large Resin Hand Truck Cartio Big Collapsible Handle Type with Air Inflated Tires Specification

Standard Unit Price:
-
Days to Ship :
Quote

Large Resin Hand Truck Cartio Big Collapsible Handle Type with Air Inflated Tires Specification.
It is a 4 wheels cart, It is popularly used in industries. The folding handle is one of the benefits of this cart, which reduces the space to keep it.
[Features]
• It consists of 4 wheels caster :
- Font Wheels (TAMG-125NRB): Swivel casters (can move in any direction) 2 pcs
- Rear Wheels (TAMR-125NRB): Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
• Material used to produce:
- Casters wheel: Rubber
- Structure: Polypropylene (PP) recycled materials 100%
- Handle: Steel
• Uniform loads: 180 kg
[Applications]
Suitable for picking up and loading general products in industrial.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    180
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Black
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    266
  • Handle Height(mm)
    948
  • Caster Diameter(mm)
    180
  • Casters Model Number
    Fixed: SD180ARK; Swivel: SD180ARJ
  • Trusco Code
    424-9941
  • Mass(g)
    16400
  • Specifications
    Finished Product - Folding Handle Type - Pneumatic Tire Specification - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : MPK-906AR-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    180
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Color
    Black
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    266
  • Handle Height(mm)
    948
  • Caster Diameter(mm)
    180
  • Casters Model Number
    Fixed: SD180ARK; Swivel: SD180ARJ
  • Trusco Code
    424-9941
  • Mass(g)
    16400
  • Specifications
    Finished Product - Folding Handle Type - Pneumatic Tire Specification - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)