(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Donkey Cart Fixed Handle Dual-Wing Type

Donkey Cart Fixed Handle Dual-Wing Type

Standard Unit Price:
-
Days to Ship :
Quote

Plastic Trolley, Grand Cart, Fixed Handle Type / Both-Side Handle Type.
It is popularly used in industries for carrying long materials such as pipe, tubes, etc.
[Features]
• It consists of 4 wheels caster:
- Swivel casters (can move in any direction) 2 pcs
- Rigid or Fixed caster (Can not rotate 360° move only in one direction) 2pcs
• Material used to produce:
- Casters: Styrene Butadiene Rubber (SBR)
- Structure and handle: Steel
• Have various sizes and uniform loads: 300 - 500 kg
[Applications]
Suitable for picking up and loading general products in industrial.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Assembly type, Fixed Handle Both Sleeves Type - Swivel Caster, Fixed Caster (130φ is Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 300
  • 500
  • Clear
Length(mm)

Refine by

  • 915
  • 1225
  • Clear
Width(mm)

Refine by

  • 615
  • 775
  • Clear
Height(mm)

Refine by

  • 205
  • 295
  • Clear
Handle Height(mm)

Refine by

  • 820
  • 885
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
915
615
205
820
Quote
-

Part Number : 303N
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    205
  • Handle Height(mm)
    820
  • Caster Diameter(mm)
    130
  • Compatible Stopper
    300NKB、300NJB、300NS
  • Trusco Code
    414-5437
  • Mass(g)
    29000
  • Specifications
    Assembly type, Fixed Handle Both Sleeves Type - Swivel Caster, Fixed Caster (130φ is Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
1 unit
500
1225
775
295
885
Quote
-

Part Number : 503N
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    1225
  • Width(mm)
    775
  • Height(mm)
    295
  • Handle Height(mm)
    885
  • Caster Diameter(mm)
    200
  • Compatible Stopper
    500NKB、500NJB
  • Trusco Code
    414-5631
  • Mass(g)
    53000
  • Specifications
    Assembly type, Fixed Handle Both Sleeves Type - Swivel Caster, Fixed Caster (130φ is Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)