(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Handle Rotation Cartridge Gun

Handle Rotation Cartridge Gun

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Features a 360° handle and a rotation function focusing on work efficiency.
· Lightweight as main body is made of aluminum die-cast, and easy to handle.
· Drip-less type to reduce liquid dripping from the tip after use.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sealant
  • Overall Length(mm)
    353
  • Full height(mm)
    203
  • Cylinder diameter(mm)
    55
  • Trusco Code
    227-7280
  • Mass(g)
    680
  • Features 1
    Features a 360° handle and a rotation function focusing on work efficiency.
  • Features 2
    Lightweight as main body is made of aluminum die-cast, and easy to handle.
  • Features 3
    Drip-less type to reduce liquid dripping from the tip after use.
  • Compatible Caulking Compound
    300~333ml
  • Specifications
    360° Handle Rotation
  • Material
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
KGK
1 pc.
1 Day(s)
-

Part Number : KGK
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealant
  • Overall Length(mm)
    353
  • Full height(mm)
    203
  • Cylinder diameter(mm)
    55
  • Trusco Code
    227-7280
  • Mass(g)
    680
  • Features 1
    Features a 360° handle and a rotation function focusing on work efficiency.
  • Features 2
    Lightweight as main body is made of aluminum die-cast, and easy to handle.
  • Features 3
    Drip-less type to reduce liquid dripping from the tip after use.
  • Compatible Caulking Compound
    300~333ml
  • Specifications
    360° Handle Rotation
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Main body aluminum die-cast, lightweight and convenient to handle.
●A drip specs that reduces liquid dripping from the tip after use.

Specification

●Total Length x Total Height x Cylinder Diameter(mm):353 x 203 x 55
●SPQ(piece):20
●360° Handle Rotation
●Compatible Caulking Agent: 300 to 333ml

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)