(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tube Pack

Tube Pack

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It can also be used to gather products such as laminate tubes and as a mouthpiece for bags.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sealant
  • Trusco Code
    423-9458
  • Mass (g/pack)
    30
  • Features 1
    It can also be used to gather products such as laminate tubes and as a mouthpiece for bags.
  • Heat Resistant Temperature
    80℃
  • Low temperature resistance
    -20°C
  • Material
    Polypropylene
  • Amount Of Content
    1 Pack (5 pcs.)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs.)
1 Day(s)
-

Part Number : TCP-L-5
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 pcs.)

Specificationtitle

  • Product Type
    Sealant
  • Trusco Code
    423-9458
  • Mass (g/pack)
    30
  • Features 1
    It can also be used to gather products such as laminate tubes and as a mouthpiece for bags.
  • Heat Resistant Temperature
    80℃
  • Low temperature resistance
    -20°C
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can also be used as squeezing out commodity such as laminate tubes and as a mouthpiece for bag.

Specification

●Q'ty Per Bag(piece):5
●SPQ(bag):20
●Heat Resistant Temperature: 80°C
●Cold Resistant Temperature: -20°C
●1 Pack Contents: White x 2, Red x 3

Materials

●Polypropylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)