(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Foldable Conference Table, With Bottom Shelf, Melamine Lamination Dual Roll Top Plate

Foldable Conference Table, With Bottom Shelf, Melamine Lamination Dual Roll Top Plate

Folding meeting room table.
[Features]
· A decorative melamine laminate top board.
· A folding type that saves space when stored.
· Top plate: 28 mm thick melamine decorative panel / flush structure / dual winding.
· Legs: Steel, 26 mm, square (enamel coating), with adjuster.
[Applications]
· For meetings.

Part Number

Configured Part Number is shown.

Part Number
0945
0960
1245
1260
1545
1560
1575
1590
1845
1860
1875
1890
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) 12 Day(s) 900×450×700241-751190001 unit
1 Piece(s) Quote 900×600×700241-7529110001 unit
1 Piece(s) 30 Day(s) 1200×450×700241-7537115001 unit
1 Piece(s) Quote 1200×600×700241-7545135001 unit
1 Piece(s) Quote 1500×450×700241-7553120001 unit
1 Piece(s) Quote 1500×600×700241-7561155001 unit
1 Piece(s) 60 Day(s) 1500×750×700241-7570220001 unit
1 Piece(s) Quote 1500×900×700241-7588240001 unit
1 Piece(s) 30 Day(s) 1800×450×700507-2514135001 unit
1 Piece(s) 30 Day(s) 1800×600×700507-2522170001 unit
1 Piece(s) Quote 1800×750×700241-7596230001 unit
1 Piece(s) Quote 1800×900×700241-7600250001 unit

Loading...

  1. 1

Basic Information

Product Type Conference table (Folding Type) Specifications Finished product Top Panel Color Woody Texture
Shelf With Lower Shelf Top Panel Color Details Teak Features A decorative melamine laminate top board.
Features 2 A folding type that saves space when stored. Top Plate Material 28 mm Thick Melamine Decorative Panel / Flush Structure Leg Material Steel 26 mm Angle (Baked Coating)
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)