(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Foldable Conference Table, with Bottom Shelf, Hard PVC Edge Covered

Foldable Conference Table, with Bottom Shelf, Hard PVC Edge Covered

Click this image to zoom it.

Move the mouse over the image to zoom

  • Foldable Conference Table, with Bottom Shelf, Hard PVC Edge Covered
  • Foldable Conference Table, with Bottom Shelf, Hard PVC Edge Covered

[Features]
· It is a hard PVC edge winding that ensures smooth tabletop corners.
· A folding type that saves space when stored.

Part Number

Configured Part Number is shown.

TCT-1860-IV

Part Number
TCT-1860-IV
Part NumberVolume DiscountDays to ShipMass
(g)
Features Features 2 Top Plate Material Leg Material Amount Of Content
2 Day(s) 17500It is a hard PVC edge band that ensures smooth tabletop corners.A folding type that saves space when stored.28 mm Thick Low Pressure Melamine Decorative Panel, Hardened Polyvinyl Chloride Edge Roll (PVC Edge)Steel 26 mm Angle (Powdered Baking)1 unit

Loading...

  1. 1

Basic Information

Width x Depth x Height(mm) 1800×600×700 Product Type Conference table (Folding Type) Specifications Finished product
Top Panel Color White based Shelf With Lower Shelf Top Panel Color Details Ivory
Trusco Code 276-9247 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TCT-1860-IV in the Foldable Conference Table, with Bottom Shelf, Hard PVC Edge Covered series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)