(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conference Table, Foldable Low Table (Without Bottom Shelf)

Conference Table, Foldable Low Table (Without Bottom Shelf)

[Features]
· Ideal for meetings, etc. in places that do not use chairs.
· A folding type that saves space when stored.

Part Number

Configured Part Number is shown.

Features

●Optimum for meetings in places that do not use chairs.
●Since it is a folding type, it will be space saving when stored.

Specification

●Top Board Color:Cheek
●W x D x H(mm):1800 x 450 x 330

Materials

●Top Board: 28mm Decorative Melamine Laminate/ Flash Structure/Co-winding
●Leg: Steel 26mm Square(baked coating) with Adjuster
Part Number
TZ-0945
TZ-0960
TZ-1245
TZ-1260
TZ-1545
TZ-1560
TZ-1845
TZ-1860
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s) Quote 900×450×330241-761875001 unit
1 Piece(s) Quote 900×600×330241-764290001 unit
1 Piece(s) Quote 1200×450×330241-762690001 unit
1 Piece(s) Quote 1200×600×330241-7651110001 unit
1 Piece(s) Quote 1500×450×330241-7634105001 unit
1 Piece(s) Quote 1500×600×330241-7669130001 unit
1 Piece(s) 30 Day(s) 1800×450×330259-4145120001 unit
1 Piece(s) Quote 1800×600×330241-7677150001 unit

Loading...

  1. 1

Basic Information

Product Type Conference table (Folding Type) Specifications Finished product Top Panel Color Woody Texture
Shelf Without Lower Shelf Top Panel Color Details Teak Features Ideal for meetings, etc. in places that do not use chairs
Features 2 A folding type that saves space when stored. Top Plate Material 28 mm Thick Melamine Decorative Panel / Flush Structure Leg Material Steel 26 mm Angle (Baked Coating)
Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)