(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Spray Plate

Click this image to zoom it.

Move the mouse over the image to zoom

Spray Plate

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Durable zinc plate construction can be used repeatedly.
[Applications]
· Display in locations where floor and wall displays of items is not possible.

Basic Specifications

  • Material
    Zinc Iron Plate
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Set (0, 1, 2, 3, 4, 5, 6, 7, 8, 9: 1 of Each)
  • Clear
Details Model

Refine by

  • Includes 1 sheet
  • 1 Set (10 pcs)
  • Clear
Longitudinal(mm)

Refine by

  • 240
  • 295
  • 300
  • Clear
Side(mm)

Refine by

  • 220
  • 245
  • 600
  • Clear
Display Content 2

Refine by

  • 0–9
  • Opening Caution
  • Safety Corridor
  • Work passage
  • Clear
Trusco Code

Refine by

  • 421-5320
  • 421-5311
  • 421-5303
  • 421-5290
  • 421-5281
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (0, 1, 2, 3, 4, 5, 6, 7, 8, 9: 1 of Each)
1 Set (10 pcs)
240
220
0–9
421-5311
12 Day(s)
-

Part Number : J-91B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (0, 1, 2, 3, 4, 5, 6, 7, 8, 9: 1 of Each)

Specificationtitle

  • Details Model
    1 Set (10 pcs)
  • Longitudinal(mm)
    240
  • Side(mm)
    220
  • Material
    Zinc Iron Plate
  • Display Content 2
    0–9
  • Trusco Code
    421-5311
  • Mass(g)
    1950
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.
1 Set (0, 1, 2, 3, 4, 5, 6, 7, 8, 9: 1 of Each)
1 Set (10 pcs)
295
245
0–9
421-5320
12 Day(s)
-

Part Number : J-91C
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set (0, 1, 2, 3, 4, 5, 6, 7, 8, 9: 1 of Each)

Specificationtitle

  • Details Model
    1 Set (10 pcs)
  • Longitudinal(mm)
    295
  • Side(mm)
    245
  • Material
    Zinc Iron Plate
  • Display Content 2
    0–9
  • Trusco Code
    421-5320
  • Mass(g)
    2580
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.
1 pc.
Includes 1 sheet
300
600
Opening Caution
421-5281
12 Day(s)
-

Part Number : J-102
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Details Model
    Includes 1 sheet
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Material
    Zinc Iron Plate
  • Display Content 2
    Opening Caution
  • Trusco Code
    421-5281
  • Mass(g)
    600
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.
1 pc.
Includes 1 sheet
300
600
Safety Corridor
421-5290
12 Day(s)
-

Part Number : J-103
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Details Model
    Includes 1 sheet
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Material
    Zinc Iron Plate
  • Display Content 2
    Safety Corridor
  • Trusco Code
    421-5290
  • Mass(g)
    600
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.
1 pc.
Includes 1 sheet
300
600
Work passage
421-5303
12 Day(s)
-

Part Number : J-104
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Details Model
    Includes 1 sheet
  • Longitudinal(mm)
    300
  • Side(mm)
    600
  • Material
    Zinc Iron Plate
  • Display Content 2
    Work passage
  • Trusco Code
    421-5303
  • Mass(g)
    590
  • Features
    You can use it repeatedly because it is made of a sturdy zinc-iron plate.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)