(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Work Progress Magnet Illustration Type

Click this image to zoom it.

Move the mouse over the image to zoom

Work Progress Magnet Illustration Type

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Use together with dedicated work schedule markers to depict the week's schedule in a more easy-to-understand manner.
[Applications]
· Display work schedules for third parties.

Basic Specifications

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content 2

Refine by

  • All Holidays
  • As Above
  • Assembles rebar reinforced frames
  • Builds steel frames
  • Can Work on Scaffolding
  • Creates Piles
  • Dig soil
  • Does Finishing Work
  • For interior finish work
  • Pouring concrete
  • Clear
Trusco Code

Refine by

  • 421-4978
  • 421-4960
  • 421-4951
  • 421-4943
  • 421-4935
  • 421-4927
  • 421-4919
  • 421-4901
  • 421-4897
  • 421-4889
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Creates Piles
421-4889
12 Day(s)
-

Part Number : 4-M1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Creates Piles
  • Trusco Code
    421-4889
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Dig soil
421-4919
12 Day(s)
-

Part Number : 4-M2
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Dig soil
  • Trusco Code
    421-4919
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Builds steel frames
421-4927
12 Day(s)
-

Part Number : 4-M3
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Builds steel frames
  • Trusco Code
    421-4927
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Assembles rebar reinforced frames
421-4935
12 Day(s)
-

Part Number : 4-M4
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Assembles rebar reinforced frames
  • Trusco Code
    421-4935
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Can Work on Scaffolding
421-4943
12 Day(s)
-

Part Number : 4-M5
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Can Work on Scaffolding
  • Trusco Code
    421-4943
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Does Finishing Work
421-4951
12 Day(s)
-

Part Number : 4-M6
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Does Finishing Work
  • Trusco Code
    421-4951
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
As Above
421-4960
12 Day(s)
-

Part Number : 4-M7
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    As Above
  • Trusco Code
    421-4960
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
All Holidays
421-4978
12 Day(s)
-

Part Number : 4-M8
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    All Holidays
  • Trusco Code
    421-4978
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
Pouring concrete
421-4897
12 Day(s)
-

Part Number : 4-M10
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    Pouring concrete
  • Trusco Code
    421-4897
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic
1 pc.
For interior finish work
421-4901
12 Day(s)
-

Part Number : 4-M11
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Longitudinal(mm)
    140
  • Side(mm)
    170
  • Material
    Rubber Magnet
  • Display Content 2
    For interior finish work
  • Trusco Code
    421-4901
  • Mount Specification
    Magnet
  • Mass(g)
    62
  • Features
    By using it together with the dedicated construction schedule board, one can display the weekly construction schedule in an easy-to-understand way.
  • Mounting Method
    Magnetic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)