Tripod for the Voice Sign Series

Tripod for the Voice Sign Series

Standard Unit Price:
-
Days to Ship :
17 Day(s) or more

Dedicated tripod for the voice sign "Series" series. The height can be adjusted between 750 and 1,395 mm to alter the sensor detection area.

Basic Specifications

  • Product Type
    Sonic Bulletin Board
  • Other
    Option
  • Frontage(mm)
    600~1050
  • Height(mm)
    750~1395
  • Depth(mm)
    520~910
  • Trusco Code
    463-3474
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
17 Day(s) or more
-

Part Number : SR-98
Days to Ship 17 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Sonic Bulletin Board
  • Other
    Option
  • Frontage(mm)
    600~1050
  • Height(mm)
    750~1395
  • Depth(mm)
    520~910
  • Trusco Code
    463-3474
  • Color
    Silver
  • Mass(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)