(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Eight Checker DX

Eight Checker DX

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Free joint-type that allows for part replacements and additions.
· Flameproof compliant product. Flameproof registration number (EO090160)
[Applications]
· For toilets, foot baths, bathrooms, etc.
[Materials]
· Ethylene-vinyl acetate (EVA)

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Thickness(mm)
    13
  • Mass(g)
    52
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Green
  • Clear
Trusco Code

Refine by

  • 449-7236
  • 449-7228
  • 449-7210
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
449-7210
12 Day(s)
-

Part Number : 420-0010
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    13
  • Trusco Code
    449-7210
  • Mass(g)
    52
1 pc.
Green
449-7228
12 Day(s)
-

Part Number : 420-0020
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    13
  • Trusco Code
    449-7228
  • Mass(g)
    52
1 pc.
Gray
449-7236
12 Day(s)
-

Part Number : 420-0030
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    13
  • Trusco Code
    449-7236
  • Mass(g)
    52

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)