(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Bacterial Safety Drainage Mat (Fire Retardant/Finished Product)

Click this image to zoom it.

Move the mouse over the image to zoom

Anti-Bacterial Safety Drainage Mat (Fire Retardant/Finished Product)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Strong drain board treated with antibacterial agents.
[Features]
· Flameproof compliant product. Flameproof registration number (EO970391).
· Color: blue.
· Cover is made from polyethylene (PE) finished with recycled resin.
· Main body material is rigid vinyl chloride.
[Applications]
· Ideal for locker rooms, shower rooms, etc.

Basic Specifications

  • Product Type
    Louver
  • Width(mm)
    400
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    48
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 910
  • 1810
  • Clear
Trusco Code

Refine by

  • 368-5527
  • 368-5519
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
910
368-5519
1 Day(s)
-

Part Number : MR-093-312-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    910
  • Width(mm)
    400
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    48
  • Trusco Code
    368-5519
  • Mass(g)
    3130
1 pc.
1810
368-5527
1 Day(s)
-

Part Number : MR-093-315-3
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    1810
  • Width(mm)
    400
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    48
  • Trusco Code
    368-5527
  • Mass(g)
    6230

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)