(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Eco TK Block Drainboard

Click this image to zoom it.

Move the mouse over the image to zoom

Eco TK Block Drainboard

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Easy to connect, and 5 cm pieces can be removed to fit the area of use.
[Features]
· Color: green.
· Thickness: 50 mm.
· Weight: 300 g.
· Polypropylene (PP) recycled resin.
[Applications]
· Ideal for locker rooms, washrooms, entrances, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Louver
  • Length(mm)
    450
  • Width(mm)
    100
  • Shape
    Joint Type
  • Thickness(mm)
    50
  • Mass(g)
    300
  • Material
    Polypropylene (PP) Recycled Resin
  • Use
    For locker-rooms/shower-rooms /entrances, etc.
  • Features
    Easy to connect. It can be cut with the interval of 5 cm according to the construction location.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Light Gray
  • Orange
  • Clear
Trusco Code

Refine by

  • 336-6855
  • 336-6847
  • 336-6839
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
336-6839
1 Day(s)
-

Part Number : MR-110-073-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    450
  • Width(mm)
    100
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    50
  • Trusco Code
    336-6839
  • Mass(g)
    300
  • Material
    Polypropylene (PP) Recycled Resin
  • Use
    For locker-rooms/shower-rooms /entrances, etc.
  • Features
    Easy to connect. It can be cut with the interval of 5 cm according to the construction location.
1 pc.
Orange
336-6847
1 Day(s)
-

Part Number : MR-110-073-4
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    450
  • Width(mm)
    100
  • Shape
    Joint Type
  • Color
    Orange
  • Thickness(mm)
    50
  • Trusco Code
    336-6847
  • Mass(g)
    300
  • Material
    Polypropylene (PP) Recycled Resin
  • Use
    For locker-rooms/shower-rooms /entrances, etc.
  • Features
    Easy to connect. It can be cut with the interval of 5 cm according to the construction location.
1 pc.
Light Gray
336-6855
1 Day(s)
-

Part Number : MR-110-073-6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    450
  • Width(mm)
    100
  • Shape
    Joint Type
  • Color
    Light Gray
  • Thickness(mm)
    50
  • Trusco Code
    336-6855
  • Mass(g)
    300
  • Material
    Polypropylene (PP) Recycled Resin
  • Use
    For locker-rooms/shower-rooms /entrances, etc.
  • Features
    Easy to connect. It can be cut with the interval of 5 cm according to the construction location.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)