(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nylon Brush H-25 II (with Mud Hole)

Click this image to zoom it.

Move the mouse over the image to zoom

Nylon Brush H-25 II (with Mud Hole)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Joint type dirt removal mats that utilize very thick robust nylon brushes.
· Thoroughly removes dirt from soles of shoes.
[Applications]
· For indoors, outdoors and windbreak room entrances.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Color
    Gray
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 150
  • 300
  • 375
  • Clear
Width(mm)

Refine by

  • 75
  • 150
  • Clear
Type

Refine by

  • Cornered edges female
  • Cornered edges male
  • Main Body
  • Ramp Edge Female
  • Ramp Edge Male
  • Clear
Thickness(mm)

Refine by

  • 17
  • 25
  • Clear
Trusco Code

Refine by

  • 276-7724
  • 276-7716
  • 276-7708
  • 276-7694
  • 368-5535
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
150
Main Body
25
368-5535
13 Day(s) or more
-

Part Number : MR-097-273-0
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    150
  • Shape
    Joint Type
  • Type
    Main Body
  • Color
    Gray
  • Thickness(mm)
    25
  • Trusco Code
    368-5535
  • Mass(g)
    205
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.
1 pc.
375
75
Cornered edges male
17
276-7694
13 Day(s) or more
-

Part Number : MR-097-891-5
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    375
  • Width(mm)
    75
  • Shape
    Joint Type
  • Type
    Cornered edges male
  • Color
    Gray
  • Thickness(mm)
    17
  • Trusco Code
    276-7694
  • Mass(g)
    146
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.
1 pc.
375
75
Cornered edges female
17
276-7708
13 Day(s) or more
-

Part Number : MR-097-892-5
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    375
  • Width(mm)
    75
  • Shape
    Joint Type
  • Type
    Cornered edges female
  • Color
    Gray
  • Thickness(mm)
    17
  • Trusco Code
    276-7708
  • Mass(g)
    152
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.
1 pc.
300
75
Ramp Edge Male
17
276-7716
13 Day(s) or more
-

Part Number : MR-097-893-5
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    75
  • Shape
    Joint Type
  • Type
    Ramp Edge Male
  • Color
    Gray
  • Thickness(mm)
    17
  • Trusco Code
    276-7716
  • Mass(g)
    120
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.
1 pc.
300
75
Ramp Edge Female
17
276-7724
13 Day(s) or more
-

Part Number : MR-097-894-5
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    75
  • Shape
    Joint Type
  • Type
    Ramp Edge Female
  • Color
    Gray
  • Thickness(mm)
    17
  • Trusco Code
    276-7724
  • Mass(g)
    116
  • Material
    Base: EVA Resin / Brush: Nylon
  • Use
    For entrance / exit of Indoor, outdoor and windbreak room.
  • Features
    Jointed mud removing mat that uses a sturdy and extra-thick nylon brush. It reliably dislodges dirt from the soles of shoes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)