(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
System Drainboard for Book Pieces

Click this image to zoom it.

Move the mouse over the image to zoom

System Drainboard for Book Pieces

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Guiding and warning tiles can be inserted into the drain board.
[Applications]
· Drain board.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Features
    Warning and alarm tiles can be incorporated in the slatted board.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 32
  • 96
  • 296
  • Clear
Width(mm)

Refine by

  • 83
  • 296
  • 300
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Thickness(mm)

Refine by

  • 30
  • 48
  • Clear
Trusco Code

Refine by

  • 375-6548
  • 393-5060
  • 393-5051
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
296
296
Blue
48
393-5051
13 Day(s) or more
-

Part Number : F-153-HK-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    296
  • Width(mm)
    296
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    48
  • Trusco Code
    393-5051
  • Mass(g)
    650
  • Material
    Polypropylene (PP)
  • Use
    Drain board.
  • Features
    Warning and alarm tiles can be incorporated in the slatted board.
1 pc.
32
83
White
30
375-6548
13 Day(s) or more
-

Part Number : F-153-JO
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    32
  • Width(mm)
    83
  • Shape
    Joint Type
  • Color
    White
  • Thickness(mm)
    30
  • Trusco Code
    375-6548
  • Mass(g)
    25
  • Material
    Polyethylene (PE)
  • Use
    Main Body Mounting Joint
  • Features
    Warning and alarm tiles can be incorporated in the slatted board.
1 pc.
96
300
Blue
48
393-5060
13 Day(s) or more
-

Part Number : F-153-SF-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    96
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    48
  • Trusco Code
    393-5060
  • Mass(g)
    180
  • Material
    Polypropylene (PP)
  • Use
    Sloped edge with an angle of inclination of 7 degrees.
  • Features
    Warning and alarm tiles can be incorporated in the slatted board.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)