(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
High Tech Mat

Click this image to zoom it.

Move the mouse over the image to zoom

High Tech Mat

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
·A soft type mat that is easy to clean.
·Installation is easy with the joint type.
[Applications]
·Water floor.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Louver
  • Length(mm)
    147
  • Width(mm)
    147
  • Shape
    Joint Type
  • Thickness(mm)
    12
  • Mass(g)
    54
  • Material
    Polyethylene (PE)
  • Use
    Wet floor.
  • Features
    It is an easy-to-clean soft type mat. A joint type that allows easy construction.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Green
  • Pink
  • Clear
Trusco Code

Refine by

  • 393-7101
  • 393-7097
  • 393-7089
  • 393-5086
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
393-5086
1 Day(s)
-

Part Number : F-34-HK-BL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    147
  • Width(mm)
    147
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    12
  • Trusco Code
    393-5086
  • Mass(g)
    54
  • Material
    Polyethylene (PE)
  • Use
    Wet floor.
  • Features
    It is an easy-to-clean soft type mat. A joint type that allows easy construction.
1 pc.
Green
393-7089
1 Day(s)
-

Part Number : F-34-HK-G
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    147
  • Width(mm)
    147
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    12
  • Trusco Code
    393-7089
  • Mass(g)
    54
  • Material
    Polyethylene (PE)
  • Use
    Wet floor.
  • Features
    It is an easy-to-clean soft type mat. A joint type that allows easy construction.
1 pc.
Gray
393-7097
1 Day(s)
-

Part Number : F-34-HK-GR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    147
  • Width(mm)
    147
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    12
  • Trusco Code
    393-7097
  • Mass(g)
    54
  • Material
    Polyethylene (PE)
  • Use
    Wet floor.
  • Features
    It is an easy-to-clean soft type mat. A joint type that allows easy construction.
1 pc.
Pink
393-7101
1 Day(s)
-

Part Number : F-34-HK-P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    147
  • Width(mm)
    147
  • Shape
    Joint Type
  • Color
    Pink
  • Thickness(mm)
    12
  • Trusco Code
    393-7101
  • Mass(g)
    54
  • Material
    Polyethylene (PE)
  • Use
    Wet floor.
  • Features
    It is an easy-to-clean soft type mat. A joint type that allows easy construction.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a soft type mat that is easy to clean.
●Joint type construction can be done easily.

Usage

●Floor around the water.

Specification

●W x L(mm):147 x 147
●Thickness(mm):12
●SPQ(sheet):240

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)